2.0 A, 100 V NPN Darlington Bipolar Power Transistor

Favorite

Overview

The Darlington Bipolar Power Transistor is designed for general purpose power and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers. The MJD112 (NPN) and MJD117 (PNP) are complementary devices.

Replacement Active Part Number: MJD112

  • -
  • -
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("1" Suffix)
  • Lead Formed Version in 16 mm Tape and Reel ("T4" Suffix)
  • Surface Mount Replacements for TIP110-TIP117 Series
  • Monolithic Construction With Built-in Base-Emitter Shunt Resistors
  • High DC Current Gain hFE = 2,500 (Typ) @ IC = 2.0 Adc
  • Complementary Pairs Simplifies Designs
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJD112TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

N

NPN

2

100

2

1

12

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :